제품 게시
Megaseat 9042
Megaseat 9042

    Megaseat 9042

    The Megaseat 9042 is a modular seat composed of fully interchangeable parts. With an excellence acoustic performance, this seat has been specially designed for use in Cinemas.

    The seat is mounted on two metal painted feet and supported by a rigid bridge which ensures stable rows.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with a metal interior structure incorporated and an upholstery that is completely integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

    The seat pad is free of grooves of any type in order to prevent the accumulation of dirt. The backrest padding is anatomically contoured to guarantee user comfort. Optionally, a headrest can be incorporated.

    The seat, backrest and headrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery. Optionally, the shells can be upholstered.

    The seat folds up automatically by means of an extremely quiet double-spring system inside the seat base, keeping the room always neat and assuring a silent ambient when a user leaves the seat.

    Double injection moulded arms combine polypropylene for the rigid parts and a soft elastomer on the surface of the armrest. At the front there is an integrated cupholder. Optionally, pads can be upholstered.

    사양
      • Centre-to-centre dimension: 57 cm.
      • Silent tip-up mechanism which requires no lubrication.
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • The armrests incorporate a built-in cupholder with a “soft” finish.
      • Optional HR finish which includes a headrest incorporated into the backrest
      • Optionally, between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Fire standards: complies with international regulations.
    기술 사양
    • 특징 참조megaseat-9042
    • 제품군Seating
    • 제품분류Fixed Seating
    • 유형개체 (단일 개체)
    • 게시일2023-06-05
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • Uniclass 2015 코드Ac_40_65_02
    • Uniclass 2015 설명Amphitheatre seating
    • CSI 마스터 형식 2014 코드12 61 00
    • CSI 마스터 형식 2014 제목Fixed Audience Seating
    • OmniClass 번호23-21 25 11 11
    • OmniClass 제목Auditorium Seating