제품 게시
Microflex 6061
Microflex 6061
Microflex 6061
Microflex 6061
Microflex 6061
Microflex 6061

    Microflex 6061

    The Microflex 6061 is the most compact solution of Figueras’ Flex Collection. The seat occupies only 24 cm when in the folded position, allowing full use to be made of the space, offering high standards of comfort and minimalist aesthetics

    This beam-mounted folding seat has a folding system that consists of the seat rotating and the backrest moving forward, until both are flat against one another.

    The width of the folded seat and backrest assembly is 24 cm. The seat has a fully compact appearance when folded, leaving the seat parts and backrest completely aligned in all their facets.

    Seat and backrest are synchronized to tip up automatically in a single motion. When the seat is vacated, both elements return to their initial position. The seat includes a Controlled Soft Rise Technology system which guarantees the most silent folding, without noises or banging.

    The seat and backrest consists of a cold-moulded polyurethane foam that completely covers an internal metal structure. This structure comprises a curved tubular frame and a mesh of flat springs.

    The polyurethane seat and backrest foam blocks are covered with easily removable zipped covers.

    The seat and backrest are supported and joined by metal side supports with an upholstered finish that act as the armrests. The sides are joined to a rectangular steel tube structure.

    사양
      • Minimum distance between axes: 53cm.
      • Structures available in modules of 2, 3 or 4 seats.
      • Curved rows are possible.
      • Optionally, a fire barrier can be incorporated between the upholstery and the PUR foam.
      • Fire standards: complies with international regulations.
    기술 사양
    • 특징 참조microflex-6061
    • 유형개체 (단일 개체)
    • 게시일2023-08-30
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • Uniclass 2015 코드Ac_40_65_02
    • Uniclass 2015 설명Amphitheatre seating
    • CSI 마스터 형식 2014 코드12 61 00
    • CSI 마스터 형식 2014 제목Fixed Audience Seating
    • OmniClass 번호23-21 25 11 11
    • OmniClass 제목Auditorium Seating