제품 게시
Bermuda Double, litter bin, recycling, 2 waste streams, indoor
Bermuda Double, litter bin, recycling, 2 waste streams, indoor
Bermuda Double, litter bin, recycling, 2 waste streams, indoor
Bermuda Double, litter bin, recycling, 2 waste streams, indoor
Bermuda Double, litter bin, recycling, 2 waste streams, indoor
Bermuda Double, litter bin, recycling, 2 waste streams, indoor

    Bermuda Double, litter bin, recycling, 2 waste streams, indoor

    Innovatively designed FinBin® Bermuda Double recycling bins are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

    Designed and manufactured in Finland. 

    Original design: Yrjö Ojanen

    사양
    • The material and colour can be customized to fit the different surroundings.
      - Fire-extinguishing structure
      - Hinged lid equipped with triangular lock, pivoting bag frame.
      - Design guides the user to recycle different waste fractions.
      - Recycling labels available.

      Technical Information:

      Product number
      V43342

      Measurements (w*d*h)
      860*450*770 mm

      Aperture (Ø)
      200 mm

      Weight
      29 kg

      Capacity
      2*100 l, two bag frames for 150 l refuse sacks

      Materials
      Powder coated galvanized steel and sst EN 1.4016

      Thickness
      1,25/2 mm

      Colours
      Stainless steel, Metallic black, other RAL colours are also available so please ask for the availabilty of a certain colour from our customer service.

      Design
      Yrjö Ojanen

    기술 사양
    • 특징 참조bermuda-double-indoor-litter-bin
    • 제품군Litter bin
    • 제품분류Recycling
    • 유형개체 (단일 개체)
    • 게시일2019-09-18
    • 에디션 넘버1
    • 높이(mm)770
    • 너비(mm)860
    • 깊이(mm)450
    관련성
    • 주 재료철
    • 부 재료파우더 코팅 강철
    • 설계국가핀란드
    • 제조국가핀란드
    • 순 중량(Kg)29
    분류
    • BIMobject 카테고리위생 - 쓰레기통
    • IFC 분류객체
    • ETIM 코드EG017960
    • ETIM 이름Furniture
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50_07_47
    • Uniclass 2015 설명Litter bins
    • OmniClass 번호23-21 17 11
    • OmniClass 제목Interior Waste Bins

    지역 가용성

    유럽