제품 게시
Viva Vivid 1-sided bicycle shelter, 3840 mm, 10 bicycles
Viva Vivid 1-sided bicycle shelter, 3840 mm, 10 bicycles
Viva Vivid 1-sided bicycle shelter, 3840 mm, 10 bicycles
Viva Vivid 1-sided bicycle shelter, 3840 mm, 10 bicycles

    Viva Vivid 1-sided bicycle shelter, 3840 mm, 10 bicycles

    Viva Vivid bicycle is available as a modular shelter. Standard sizes are approx. 2700, 4000, 5300, 6600, 7900, 9200 mm etc. If you need an even longer shelter, please be in touch with our customer service for additional help. 

    ViVa Vivid is compatible with all of our bicycle stand models: CubiQ Premium and Standard, Treo, U2 and FiPo.

    ViVa Vivid is a stylish and compact bicycle shelter. This shelter fits perfectly even into more demanding locations where ease of access clear visibility is a must. 

    All Finbin shelters are CE certified for maximum safety.

    Please contact info@lehtovuori.fi if you require a 3D model.

    사양
    • Technical information:

      - Measurements (w*h*d): 3840*2530*2000 mm 
      More options and combinations avalable, please contact info@finbin.fi

      - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

      - Materials: Zinc rich primer coated steel frame + powder coated/ polycarbonate roof

      - Accessories: green roof, lighting, special paint and water drainage (gutters)

      - Design and manufacturing: Lehtovuori Oy


    기술 사양
    • 특징 참조Vivid-1sided-bicycle-shelter-4m
    • 제품군Shelter
    • 제품분류Bicycle shelter
    • 유형개체 (단일 개체)
    • 게시일2020-12-07
    • 에디션 넘버1
    • 높이(mm)2450
    • 너비(mm)3840
    • 깊이(mm)2000
    관련성
    • 주 재료
    • 부 재료폴리카보네이트
    • 설계국가핀란드
    • 제조국가핀란드
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • IFC 분류가구
    • OmniClass 번호23-11 29 11
    • OmniClass 제목Bicycle Racks and Shelters