제품 게시
ViVa Vivid 1-sided bicycle shelter, 7680mm, 20 bicycles
ViVa Vivid 1-sided bicycle shelter, 7680mm, 20 bicycles
ViVa Vivid 1-sided bicycle shelter, 7680mm, 20 bicycles

    ViVa Vivid 1-sided bicycle shelter, 7680mm, 20 bicycles

    PLEASE NOTE!

    The dimensions of the shelter have been updated, a new model is coming to the library soon. For more information, contact info@finbin.fi



    Vivid - modular bicycle shelter

    Standard sizes are (in meters):2, 4, 6, 8, 10, 12, 14, 16. If you need an even longer shelter, please be in touch with our customer service for additional help. 

    Vivid is compatible with all of our bicycle stand models: CubiQ Premium and Standard, Treo, U2 and FiPo.

    Vivid is a stylish and compact bicycle shelter. This shelter fits perfectly even into more demanding locations where ease of access clear visibility is a must. 

    All Finbin shelters are CE certified for maximum safety.

    Please contact info@lehtovuori.fi if you require a 3D model.

    사양
    • PLEASE NOTE!

      The dimensions of the shelter have been updated, a new model is coming to the library soon. For more information, contact info@finbin.fi



      Technical information:

      - Measurements (w*h*d): 8000*2650*2020 mm

      - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

      - Materials: Powder coated steel frame / polycarbonate roof

      - Accessories: green roof, lighting, special paint and water drainage (gutters)

      - Design and manufacturing: Lehtovuori Oy


    기술 사양
    • 특징 참조Vivid-1sided-bicycle-shelter-8m
    • 제품군Shelter
    • 제품분류Bicycle shelter
    • 유형개체 (단일 개체)
    • 게시일2020-12-07
    • 에디션 넘버1
    • 높이(mm)2450
    • 너비(mm)8000
    • 깊이(mm)2020
    관련성
    • 주 재료
    • 부 재료폴리카보네이트
    • 설계국가핀란드
    • 제조국가핀란드
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • IFC 분류가구
    • OmniClass 번호23-11 29 11
    • OmniClass 제목Bicycle Racks and Shelters