제품 게시
Viva Vivid 2-sided bicycle shelter, 4 m, 20 bicycles
Viva Vivid 2-sided bicycle shelter, 4 m, 20 bicycles
Viva Vivid 2-sided bicycle shelter, 4 m, 20 bicycles
Viva Vivid 2-sided bicycle shelter, 4 m, 20 bicycles
Viva Vivid 2-sided bicycle shelter, 4 m, 20 bicycles

    Viva Vivid 2-sided bicycle shelter, 4 m, 20 bicycles

    ViVa Vivid - modular bicycle shelter

    Standard sizes are (in meters):2700, 4000, 5300, 6600, 7900, 9200 mm. If you need an even longer shelter, please be in touch with our customer service for additional help.

    Vivid 2-sided is compatible with all of our bicycle stand models: CubiQ Premium and Standard, Treo, U2 and FiPo.

    Vivid is a stylish and compact bicycle shelter. This shelter fits perfectly even into more demanding locations where ease of access clear visibility is a must. 

    All Finbin shelters are CE certified for maximum safety.

    Please contact info@lehtovuori.fi if you require a 3D model.

    사양
    • Technical information:

      - Measurements (w*h*d): 3840*2530*4000 mm

      - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

      - Materials: Zinc rich primer coated steel frame, powder coated steel frame / polycarbonate roof

      - Accessories: green roof, lighting, special paint and water drainage (gutters) etc. 

      - Design and manufacturing: Lehtovuori Oy


    기술 사양
    • 특징 참조Vivid-2-sided-bicycle-shelter-4m
    • 제품군Shelter
    • 제품분류Bicycle shelter
    • 유형개체 (단일 개체)
    • 게시일2020-12-08
    • 에디션 넘버1
    • 높이(mm)2530
    • 너비(mm)3840
    • 깊이(mm)4000
    관련성
    • 주 재료
    • 부 재료폴리카보네이트
    • 설계국가핀란드
    • 제조국가핀란드
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • IFC 분류가구
    • OmniClass 번호23-11 29 11
    • OmniClass 제목Bicycle Racks and Shelters