제품 게시
Basic block
Finja Betong AB

Basic block

Lightweight aggregate concrete blocks have for many years been an established and well-known material on the construction market. There are many uses; basement walls, foundations, agricultural buildings, garages and as a frame in exterior and interior walls for housing and offices.
사양
  • Compressive strength 3 MPa, category 1. Consumption: 8.3 blocks / m² Width: 70/90/120/150/190/250/290 mm Length: 590 mm Height: 190 mm Half height: 90 mm
기술 사양
  • 특징 참조Murblock_Bas
  • 제품군Blocks and Bricks
  • 제품분류Non-insulated block
  • 유형개체 (단일 개체)
  • 게시일2019-11-06
  • 에디션 넘버1
  • 높이(mm)190
  • 너비(mm)590
관련성
  • 주 재료Expanded clay
  • 부 재료시멘트
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리건축 자재 - 석조
  • IFC 분류블록
  • UNSPSC 이름Structural building products
  • UNSPSC 코드3013
  • Uniclass 2015 코드Pr_20_93_52_01
  • Uniclass 2015 설명Aggregate concrete blocks
  • OmniClass 번호23-15 15 21
  • OmniClass 제목Wall Blocks
  • CSI 단일 형식 II 코드B2010
  • CSI 단일 형식 II 제목Exterior Walls