제품 게시
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection
    Finsa

    Fimanatur Ign: Fire Retardant Veneered Chipboard. Studio Natur Collection

    Fire Retardant veneered chipboard, Fimanatur IGN is a chipboard with reaction to fire euroclass B-s1,d0 according to EN 13501-1, with veneered surfaces, recommended for interior use in dry conditions where an improved reaction to fire is required. The Studio Natur Collection was developed by FINSA with unique and innovative veneers to create original spaces and personalised furniture and offer you the best of wood. Divided into 4 groups: Caracter, Organic, Milano and Bohemian including 20 wood veneers such as black and albino ash, vintage grey oak, nature vintage oak precomposed wood veneers as grigio oak or kandy ebony.
    사양
    • Fire Retardant veneered chipboard, Fimanatur IGN is a chipboard with reaction to fire euroclass B-s1,d0 according to EN 13501-1, with veneered surfaces, recommended for interior use in dry conditions where an improved reaction to fire is required. The Studio Natur Collection was developed by FINSA with unique and innovative veneers to create original spaces and personalised furniture and offer you the best of wood. Divided into 4 groups: Caracter, Organic, Milano and Bohemian including 20 wood veneers such as black and albino ash, vintage grey oak, nature vintage oak precomposed wood veneers as grigio oak or kandy ebony.
    기술 사양
    • 특징 참조Fimanatur-ign-studio
    • 제품군Finsa Design - Decorative wood-based boards
    • 제품분류Veneered boards
    • 유형개체 (단일 개체)
    • 게시일2020-05-25
    • 에디션 넘버1
    • 높이(mm)3050
    • 너비(mm)1220
    • 깊이(mm)20
    관련성
    • 주 재료Chipboard
    • 부 재료나무
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)53
    분류
    • BIMobject 카테고리건축 자재 - 목재
    • IFC 분류자재
    • UNSPSC 이름Wood sheathing or sheets
    • UNSPSC 코드30103604
    • Uniclass 2015 코드Ss_25_25_75_95
    • Uniclass 2015 설명Wood veneered panel lining systems
    • CSI 마스터 형식 2014 코드06 42 13
    • CSI 마스터 형식 2014 제목Wood Board Paneling
    • OmniClass 번호23-15 15 15 17
    • OmniClass 제목Wood Based Wall Cladding Panels
    • CSI 단일 형식 II 코드C3010
    • CSI 단일 형식 II 제목Wall Finishes