제품 게시
Planter
Planter
    Finsa

    Planter

    REF 41055813 - 53X45 CM

    UHPC CONCRETE

    Decorative planter made with UHPC, which shares with the stump a marble-like finish with a whitish tone that gives warmth and naturalness to the material.

    It is a key piece of modular furniture, since the slits in the vertex make it combinable with all elements, allowing unique configurations. Create the possibility of adding natural aspects such as plants to the furniture configuration, introducing flower pots as a joining point between the chosen tables and benches. It provides an elegant and natural touch to the selected combination.

    사양
      • Ultra High-performance concrete (UHPC) Macael white smooth finish. Surface treatment with hydro-oleophobic impregnation. Density 2.35-2.4 Tn/m3.

        Orixe planter can used as the common denominator of the range. From this piece, you can create your configuration by combining it with the other elements.

    기술 사양
    • 특징 참조savia-planter-orixe
    • 제품군Facades Savia
    • 제품분류Orixe
    • 유형개체 (단일 개체)
    • 게시일2024-01-02
    • 에디션 넘버1
    • 높이(mm)45
    • 너비(mm)53
    • 깊이(mm)53
    관련성
    • 주 재료Cementitious
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)114
    분류
    • BIMobject 카테고리조경 - 야외 가구
    • IFC 분류가구
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
    비슷한 제품

    별점 4.4/5 4.4 (37)
    별점 4.7/5 4.7 (7)
    별점 3.5/5 3.5 (24)
    별점 4.6/5 4.6 (8)
    별점 4.9/5 4.9 (7)