제품 게시
Rollie Meeting Chair
Rollie Meeting Chair
Rollie Meeting Chair
Rollie Meeting Chair
Rollie Meeting Chair
Rollie Meeting Chair
Rollie Meeting Chair
Rollie Meeting Chair
    Connection

    Rollie Meeting Chair

    • Rollie
      • Rollie - 4 star swivel
      • Rollie - 4-leg metal
      • Rollie - 4-leg metal base, with casters
      • Rollie - 5-leg metal base, with casters and gaslift
      • Rollie - Broomstick fixed or swivel

    The Rollie range is a collection of compact and stylish chairs which create a pleasant seating experience for waiting, meeting or relaxing. Rollie features a smooth curved back and sculptured arms and can be tailored to suit your stylistic needs with dual upholstery and contrast piping options. Rollie is available in a wide variety of fabrics, vinyls and leathers with multiple base options.

    Design by David Fox Design

    • Cold cured moulded foam armchair with steel frame
    • 6 base options: 4-star swivel metal, 4-leg metal, 4-star with casters, 5-star with casters and gaslift or solid oak 4-leg broomstick, fixed or swivel.
    • Metal bases available in chrome effect or black
    • Black or wenge staining available on oak base option
    • Available in a wide range of fabrics, vinyls and leathers with optional dual upholstery and/or contrast piping
    사양
    • Product versions

      • Rollie
        • Rollie - 4 star swivel - 642 mm x 665 mm, height 780 mm
        • Rollie - 4-leg metal - 642 mm x 665 mm, height 780 mm
        • Rollie - 4-leg metal base, with casters - 642 mm x 665 mm, height 780 mm
        • Rollie - 5-leg metal base, with casters and gaslift - 642 mm x 665 mm, height 780 mm
        • Rollie - Broomstick fixed or swivel - 642 mm x 665 mm, height 780 mm

      Weight 

      • Rollie
        • Rollie - 4 star swivel
        • Rollie - 4-leg metal - 9kg
        • Rollie - 4-leg metal base, with casters - 11kg
        • Rollie - 5-leg metal base, with casters and gaslift - 11kg
        • Rollie - Broomstick fixed or swivel - 10kg / 11kg
    기술 사양
    • 특징 참조rollie-meeting-chair
    • 제품군Connection
    • 제품분류Rollie
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 사무용 의자
    • IFC 분류가구
    • ETIM 코드EG017960
    • ETIM 이름Furniture
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
    비슷한 제품