제품 게시
Swoosh Lounge Chairs
Swoosh Lounge Chairs
Swoosh Lounge Chairs
Swoosh Lounge Chairs
Swoosh Lounge Chairs
Swoosh Lounge Chairs
Swoosh Lounge Chairs
Swoosh Lounge Chairs
    Connection

    Swoosh Lounge Chairs

    별점 4.2/54.2(5 리뷰)

    Swoosh Chairs

    The Swoosh chairs range is a collection of simple and stylish furniture that lends itself to an array of spaces. Swoosh furniture fits seamlessly into any reception area, cafe, lounge or learning environment. Swoosh Chairs are available in either a meeting or lounge style and have several base options.

    Design by Roger Webb Associates

    • Moulded foam over preformed plywood shell
    • Metal base options: Wire frame available in chrome effect,
      black or white
    • Wood base options: Solid oak frame, with or without arms.
      Also available with Black, Wenge, or Teak staining
    • Available in a wide range of fabrics, vinyls and leathers
    • Certification: BS EN 16139: 2013 Level 1
    • Part of the Resimercial Collection
    사양
    • Product versions

      Meeting chair, wire base - 500 mm x 630 mm, height 835 mm

      Lounge chair, wire base - 640 mm x 690 mm, height 795 mm

      Lounge chair, wood base - 640 mm x 690 mm, height 795 mm

      Lounge chair, wood base with arms - 702 mm x 690 mm, height 795 mm


      Weight

      Meeting chair, wire base - 11kg

      Lounge chair, wire base - 13kg

      Lounge chair, wood base - n/a

      Lounge chair, wood base with arms - n/a


    기술 사양
    • 특징 참조swoosh-lounge-chairs
    • 제품군Connection
    • 제품분류Swoosh
    • 유형개체 (단일 개체)
    • 게시일2022-08-31
    • 에디션 넘버1
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
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
    비슷한 제품

    별점 4.6/5 4.6 (16)
    별점 4.0/5 4.0 (14)
    별점 4.7/5 4.7 (12)