제품 게시
Stoa
Stoa
Stoa
Stoa
Stoa
    Focus Lighting

    Stoa

    Stoa is a new wall or ceiling light for interior and exterior use. In the conception of Stoa, Arkitema Architects have attempted to create a luminaire with a large diffusion area and the best possible lighting properties. Formed as a double parabola, Stoa conforms to the lighting standards of stairways and corridors. However, with its simple, yet characteristic form, Stoa will be suitable for many applications. It can be used alone on wall or ceiling or in series with decorative effects. Stoa means colonnade and derives from ancient Greek architecture where extended, roofed stoas with columns along the front and walls at the back were characteristic for the marketplaces of every large city. Available in Black or white. Available with Fluorescent, HF 22 W or LED. Design: Arkitekterna
    기술 사양
    • 특징 참조5703646483217
    • 제품군Indoor
    • 제품분류Wall
    • 유형개체 (단일 개체)
    • 게시일2012-05-28
    • 에디션 넘버2
    • 높이(mm)320
    • 너비(mm)320
    • 깊이(mm)82
    관련성
    • 주 재료금속
    • 부 재료폴리카보네이트
    • 설계국가덴마크
    • 제조국가덴마크
    • 순 중량(Kg)2.4
    분류
    • BIMobject 카테고리조명 - 벽면 설치
    • IFC 분류조명 기구
    • ETIM 코드EG000027
    • ETIM 이름Luminaires