제품 게시
Bollo
Bollo
Bollo
    Fogia

    Bollo

    Bollo was initiated as a typical Scandinavian lounge chair with slim features and modest use of materials. The final result is a chair driven by comfort, both visually and in use. Bollo has a strong character inspired by its heightened level of comfort, with generously shaped cushions and a bold appearance. The soft volumes reach out to embrace the slim metal base, creating an interesting intersection between the base and its cushions.

    기술 사양
    • 특징 참조bollo
    • 제품군Furniture
    • 제품분류Chair
    • 유형조립식 (다중 개체)
    • 게시일2019-10-17
    • 에디션 넘버1
    • 높이(mm)710
    • 너비(mm)810
    • 깊이(mm)580
    관련성
    • 주 재료금속
    • 설계국가스웨덴
    • 제조국가폴란드
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_50_12_26
    • Uniclass 2015 설명Easy chairs

    지역 가용성

    유럽 오세아니아 북미 아시아
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
    비슷한 제품

    별점 4.4/5 4.4 (70)
    별점 4.1/5 4.1 (35)
    별점 4.3/5 4.3 (21)
    별점 4.4/5 4.4 (39)