제품 게시
Bali RTN E - RUSSIA (35 - 70 kW)
Bali RTN E - RUSSIA (35 - 70 kW)
Bali RTN E - RUSSIA (35 - 70 kW)
    Fondital

    Bali RTN E - RUSSIA (35 - 70 kW)

    BALI RTN E 35-70
    BALI RTN E is a floor-standing cast-iron boiler for heating only, with cast iron central body. It is an open chamber boiler equipped with electronic ignition.

    PLUS
    - Electronic ignition
    - Wide range of power outputs
    - Smooth maintenance

    사양
    • FEATURES
      - Pre-set to run on natural gas or LPG
      - Stainless steel atmospheric burner
      - Electronic ignition with intermittent pilot flame
      - Flame control via ionization
      - Safety limit thermostat
      - Safety flue gas thermostat
      - Control and management panel, CH pump control, designed to be connected to a room thermostat and a water pressure switch
      - Pre-set for connection to an electrical board for management of a remote water heater and for connection to an electrical board for management of three different CH temperature zones

    기술 사양
    • 특징 참조bali_rtn_e_2_ru
    • 제품군Russia Products
    • 제품분류Boilers and Radiators for Russia
    • 유형개체 (단일 개체)
    • 게시일2020-08-05
    • 에디션 넘버1
    • 너비(mm)450
    관련성
    • 주 재료Cast iron
    • 부 재료스테인레스강
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리HVAC - 보일러
    • IFC 분류보일러
    • ETIM 코드EC011397
    • ETIM 이름Standing boiler with integrated burner
    • UNSPSC 이름Boilers
    • UNSPSC 코드401020
    • Uniclass 2015 코드Pr_60_60_08
    • Uniclass 2015 설명Boilers
    • CSI 마스터 형식 2014 코드23 52 00
    • CSI 마스터 형식 2014 제목Heating Boilers
    • OmniClass 번호23-33 11 00
    • OmniClass 제목Commercial Boilers
    • CSI 단일 형식 II 코드D3020
    • CSI 단일 형식 II 제목Heat Generating Systems

    지역 가용성

    유럽