제품 게시
Formentera RTN
Formentera RTN
    Fondital

    Formentera RTN

    FORMENTERA RTN
    Formentera RTN is a wall-hung gas boiler for heating only, with open chamber and forced draught. The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Controls to manage 2 different types of solar thermal systems fitted as standard
    - Thermoregulation with external probe (optional)
    - Multifunction relay for connection to systems with zone valves or to solar plant or to remote alarm signal
    - Touch screen user interface

    사양
    • FEATURES
      - Installation flexibility thanks to IPX5D electrical protection degree
      - 3-speed pump with integrated air purging device
      - Mono-thermal primary heat exchanger
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - 7-litre heating expansion vessel
      - Automatic by-pass

    기술 사양
    • 특징 참조formetera_rtn
    • 제품군Boilers
    • 제품분류Wall-hung and floor-standing boilers
    • 유형개체 (단일 개체)
    • 게시일2019-11-22
    • 에디션 넘버1
    • 높이(mm)750
    • 너비(mm)420
    • 깊이(mm)315
    관련성
    • 주 재료알루미늄
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리HVAC - 보일러
    • IFC 분류보일러
    • ETIM 코드EG015210
    • ETIM 이름Boilers and heaters
    • UNSPSC 이름Boilers
    • UNSPSC 코드401020
    • Uniclass 2015 코드Pr_60_60_08
    • Uniclass 2015 설명Boilers
    • CSI 마스터 형식 2014 코드23 52 00
    • CSI 마스터 형식 2014 제목Heating Boilers
    • OmniClass 번호23-33 15 00
    • OmniClass 제목HVAC Heating Units
    • CSI 단일 형식 II 코드D3020
    • CSI 단일 형식 II 제목Heat Generating Systems

    지역 가용성

    아시아 남아메리카 오세아니아 유럽 아프리카 북미