제품 게시
WHPS BA DS
WHPS BA DS
    Fondital

    WHPS BA DS

    별점 4.6/54.6(5 리뷰)

    WHPS BA DS is a water heater that can be combined to boilers for heating only and solar plants, to produce domestic hot water, made of porcelain-glass steel with double coil.

    PLUS
    - 100% MADE IN ITALY
    - Can be integrated with solar systems
    - Easy installation
    - High efficiency and low operating costs
    - Fast storage with abundant and continuous supply of water

    사양
    • 200-300-500 LITRES:
      - CFC and HCFC free polyurethane foam rigid insulation
      - External finish in white PVC
      - Magnesium protection anode for capacity up to 1000 litres
      - Protection electrodes with electronic device for capacity above 1000 litres
      - Front inspection flange
      - Thermometer for measuring domestic hot water

      1000-2000 LITRES:
      - CFC and HCFC free polyurethane foam soft insulation
      - Inner lining: porcelain-glass steel

      PREPARED FOR CONNECTION TO
      - Pre-set for resistor with G 1 ½ coupling (800, 1000, 1500, 2000 models)
      - Optional kit with flange and resistor (160, 200, 300, 500 models)
      - Two temperature probe housings as standard for 200 - 300 - 500 models, pre-setting for one housing for other models (G 1/2 fitting)

    기술 사양
    • 특징 참조whps_ba_ds
    • 제품군Storage Water Heaters
    • 제품분류Hot Water Storage Tanks
    • 유형개체 (단일 개체)
    • 게시일2021-01-27
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - Water heaters
    • IFC 분류탱크
    • ETIM 코드EC000395
    • ETIM 이름Storage heater
    • OmniClass 번호23-31 29 13
    • OmniClass 제목Hot Water Tank Heaters

    지역 가용성

    유럽 아시아 남아메리카 오세아니아 아프리카 북미