제품 게시
WHPS BA SS - RUSSIA
WHPS BA SS - RUSSIA
    Fondital

    WHPS BA SS - RUSSIA

    WHPS BA SS is a water heater that can be combined to boilers for heating only, to produce domestic hot water, made of porcelain-glass steel with single coil.

    WHPS BA SS PLUS

    • Easy installation
    • High efficiency and low operating costs
    • Fast storage with abundant and continuous supply of water
    • 100%MADE IN ITALY
    • Can be integrated with solar systems
    사양
    • 200-300-500 LITRES:

      • CFC and HCFC free polyurethane foam rigid insulation
      • External finish in white PVC
      • Magnesium protection anode for capacity up to 1000 litres
      • Protection electrodes with electronic device for capacity above 1000 litres
      • Front inspection flange
      • Thermometer for measuring domestic hot water
      1000-2000 LITRES:
      • CFC and HCFC free polyurethane foam soft insulation
      • Inner lining: porcelain-glass steel
      PREPARED FOR CONNECTION TO
      • Pre-set for resistor with G 1 ½ coupling (800, 1000, 1500, 2000 models)
      • Optional kit with flange and resistor (160, 200, 300, 500 models)
      • Two temperature probe housings as standard for 200 - 300 - 500 models, pre-setting for one housing for other models (G 1/2 fitting)
    기술 사양
    • 특징 참조whps_ba_ss_ru
    • 제품군Russia Products
    • 제품분류Boilers and Radiators for Russia
    • 유형개체 (단일 개체)
    • 게시일2021-06-18
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - Water heaters
    • IFC 분류탱크
    • ETIM 코드EC000395
    • ETIM 이름Storage heater
    • OmniClass 번호23-31 29 13
    • OmniClass 제목Hot Water Tank Heaters

    지역 가용성

    유럽
    러시아

    비슷한 제품

    별점 4.3/5 4.3 (6)
    별점 4.7/5 4.7 (6)
    별점 4.0/5 4.0 (6)
    별점 4.5/5 4.5 (8)