제품 게시
Myk Table
Myk Table
Myk Table
Myk Table
Myk Table
Myk Table
Myk Table
Myk Table
Myk Table
Myk Table
    Fora Form

    Myk Table

    Myk is a versatile table series with a design inspired by soft geometries. The key design elements are the tables soft rounded elegant lines. Soft rounded wood edges on the T or X-base is mirrored in the table top, and adds to the tactile sensation when you experience the table. Two sizes on bases combined with several table heights and multiple standard table tops makes Myk a versatile and flexible table series. The table series may be used as a canteen or dining table, bar-table, and a table for informal or formal meeting places. Myk table has an elevated base with adjustable gliders to facilitate cleaning. Dimensions: 80x80 cm W: 70 cm X-base H: 52 cm, 65 cm, 74 cm, 90 cm, 105 cm 140x80 cm W: 70 cm T-base H: 52 cm, 65 cm, 74 cm, 90 cm, 105 cm 180x80 cm W: 70 cm T-base H: 52 cm, 65 cm, 74 cm, 90 cm, 105 cm 240x80 cm W: 70 cm T-base H: 52 cm, 65 cm, 74 cm, 90 cm, 105 cm Ø80 cm W: 70 cm X-base H: 52 cm, 65 cm, 74 cm, 90 cm, 105 cm Ø120 cm W: 90 cm X-base H: 52 cm, 65 cm, 74 cm, 90 cm, 105 cm
    기술 사양
    • 특징 참조myk1
    • 제품군Collection
    • 제품분류Tables
    • 유형개체 (단일 개체)
    • 게시일2016-10-17
    • 에디션 넘버1
    관련성
    • 주 재료라미네이트
    • 부 재료스테인레스강
    • 설계국가노르웨이
    • 제조국가노르웨이
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50_21
    • Uniclass 2015 설명Desks, tables and worktops
    • OmniClass 번호23-21 23 15 17
    • OmniClass 제목Residential Coffee Tables
    • CSI 단일 형식 II 코드E2020
    • CSI 단일 형식 II 제목Movable Furnishings
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
    비슷한 제품