제품 게시
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
Cladding EASTWOOD
    FPbois

    Cladding EASTWOOD

    ACRYLIC painted cladding with 10-year guaranteed high-quality finish. Very good value for money with thorough quality control from planing to finishing.
    사양
    • – Contemporary draining profile. – Conical shaped tongue for better interlocking. – Nail line marking for concealed assembly. – Quality: Resorted A/B grade spruce. – Finland origin. – For laying please comply with D.T.U. (French Building Code) 41.2 – Thickness: 19 mm – Length: 3900, 4200, 4500 ou 4800 mm – Width: 125 mm
    기술 사양
    • 특징 참조eastwood
    • 제품군Outdoor Cladding
    • 제품분류Spruce
    • 유형개체 (단일 개체)
    • 게시일2023-12-22
    • 에디션 넘버1
    • 너비(mm)125
    • 깊이(mm)21
    관련성
    • 주 재료가문비나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)8.55
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류지붕마감
    • ETIM 코드EG020350
    • ETIM 이름Building - Facade cladding
    • OmniClass 번호23-15 15 11
    • OmniClass 제목Wall Cladding Sections