제품 게시
Cladding TEMPO NATIV
Cladding TEMPO NATIV
Cladding TEMPO NATIV
Cladding TEMPO NATIV
Cladding TEMPO NATIV
Cladding TEMPO NATIV
Cladding TEMPO NATIV
Cladding TEMPO NATIV
    FPbois

    Cladding TEMPO NATIV

    The Tempo Nativ range of wood tones will give your creation a resolutely different aesthetic thanks to its essence (Maritime Pine), its veining (brushed finish), its finger-jointing technique (jointed product without knots) which purges it of any defect and its profile. self-locking original.

    The perfect straightness of the planks of the Rabopale Tempo Nativ range allows particularly easy and quick installation.

    The absence of knots guarantees stability and linearity of the boards over time.

    The thickness of the slats and the inclination of the profile make it possible to play effectively with shadow and light, to the point of making it look like real openwork cladding.

    Semi-transparent film-forming finish guaranteed for 12 years. Semi-transparent, matt film-forming second layer, bringing out the grain of the wood

    사양
    • – A traditional rainscreen is suitable, unlike in real open-slatted cladding that requires a more expensive, high-tech rainscreen.

      Semi-transparent film-forming finish guaranteed 12 years.

      – Tested and complies with natural and artificial aging testing pursuant to the NF EN 927 standard.

      – Plank straightness and dimensional stability over time thanks to finger-jointing.

      – Aging is limited as it is knot-free.

      – Contemporary self-locking profile, horizontal and vertical setup. Easy and quick to set up. For laying please comply with D.T.U. (French Building Code) 41.2

      – Thickness: 21 mm

      – Length: 3000 mm

      – Width: 77 mm

      – 6 colors available : Amber, Chestnut, Light Grey, Macassar, Havana, Siena

      Product Certificate : PEFC ; CE ; Made in France ; CTB B+ ; E1

    기술 사양
    • 특징 참조tempo-nativ
    • 제품군Outdoor Cladding
    • 제품분류Maritime Pine
    • 유형개체 (단일 개체)
    • 게시일2023-12-22
    • 에디션 넘버1
    • 높이(mm)3000
    • 너비(mm)77
    • 깊이(mm)21
    관련성
    • 주 재료소나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)11.13
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류지붕마감
    • ETIM 코드EG020350
    • ETIM 이름Building - Facade cladding
    • OmniClass 번호23-15 15 11
    • OmniClass 제목Wall Cladding Sections