제품 게시
Fred™ Lounge chair
Fritz Hansen

Fred™ Lounge chair

별점 4.8/54.8(6 리뷰)
Elegant from every angle, the Fred™ lounge chair is a nod to calm and comfortable living. The chair features a low, open silhouette and a sculpted wooden frame, assembled with care by hand. Wide, flat armrests and upright seating support the back and arms – ideal for long periods of socialising or reading.
사양
  • Features: Stand-alone design, visual beauty from all angles. Upright seating and flat armrests gives relaxed seating. Replaceble cushions. Finish: Seat: textile or leather. Frame: 4 different types of wood Material: Seat: Foam. Frame: Wood Meassurements: Height: 85,2cm/ 33.5" Width: 77,4cm/ 30.4" Depth: 80,5cm/ 31.7" Seat height: 41cm/ 16.1" Warranty: standard 5 years
기술 사양
  • 특징 참조Fred-JH97
  • 제품군Seating
  • 제품분류Fred™
  • 유형개체 (단일 개체)
  • 게시일2021-10-08
  • 에디션 넘버1
  • 높이(mm)852
  • 너비(mm)774
  • 깊이(mm)805
관련성
  • 주 재료오크
  • 부 재료직물
  • 설계국가덴마크
  • 제조국가폴란드
분류
  • BIMobject 카테고리가구 - 안락 의자
  • IFC 분류가구
  • Uniclass 2015 코드EF_40_30
  • Uniclass 2015 설명Furnishings
  • CSI 마스터 형식 2014 코드12 00 00
  • CSI 마스터 형식 2014 제목Furnishings
  • OmniClass 번호23-21 00 00
  • OmniClass 제목Furnishings, Fixtures and Equipment Products
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
비슷한 제품