제품 게시
FTB PFO 1000 - Acoustic (Facade sandwich panels)
FTB PFO 1000 - Acoustic (Facade sandwich panels)
FTB PFO 1000 - Acoustic (Facade sandwich panels)
FTB PFO 1000 - Acoustic (Facade sandwich panels)
    FTB

    FTB PFO 1000 - Acoustic (Facade sandwich panels)

    The FTB PFO 1000 Acoustic wall sandwich panels are made up of two facings of galvanised coated steel sheet and a mineral wool insulation core. The internal face is perforated for have absorbent performance to sound.

    These sandwich panels ensures excellent fire-resistance as well as superior thermal and sound insulation, are suitable for new constructions and the refurbishing of industrial and commercial walls, facades, partitions and ceilings for both residential and industrial buildings.

    Where sound absorption and noise reduction are of key importance, these are the recommended panels for such requirements.

    사양
    • Features

      • CE Marking (EN 14509)
      • Standard lengths: 2.000 - 13.000 mm
      • Core thicknesses: 40, 50, 60, 75, 80, 100, 120 and 150 mm
      • Density of mineral wool: 100 Kg/m3. Other densities available.
      • Thickness of facings: 0,40 to 0,80 mm
      • Weight: 12 - 23 kg/m² (depending on core thickness)
      • Standard coating external sheet: 25 μm (Polyester) | Internal sheet perforated
        Also available PURPA (HDX), PVDF, HPS200 Ultra and others.
        Also available Aluminium, Stainless Steel, Wood imitation, Cor-ten and others.
        For standard colours and different coating systems please refer to our colour chart.

      Performances

      • Thermal
        • Thermal conductivity λ: 0,042 W/mK
        • Thermal resistance (R): 0,95 - 3,57 m²K/W (depending on core thickness)
        • Thermal conductivity (U) : 0,89 - 0,27 W/m²K (depending on core thickness)
      • Acoustics
        • Sound absorption αw=1,0 (Class A)
        • Sound insulation Rw: 34 - 37 dB
      • Fire
        • Reaction to fire: A2-s1, d0

      For more information, please contact the FTB Technical Department.

    기술 사양
    • 특징 참조ftb-pfo-1000-acoustic
    • 제품군Sandwich panels
    • 제품분류Sandwich panels
    • 유형건축 자재
    • 게시일2023-10-19
    • 에디션 넘버1
    관련성
    • 주 재료Sheet metal
    • 부 재료광물면
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널