제품 게시
Kungsör Badrumsskåp Dominant
Kungsör Badrumsskåp Dominant
    Gårö Badrum

    Kungsör Badrumsskåp Dominant

    One of our most popular cabinets! The ample height and standard width means that this cabinet works in most bathrooms. The flexible interior with two movable sheet metal shelves and a half shelf, makes it easy to fit with all jars and bottles. Also works in the small bathroom thanks to flexible mirror doors with mirrors on both the inside and outside. Color. white, gray. Can be manufactured in other colors on request. Lighting ordered separately.
    기술 사양
    • 특징 참조dominant_spegelskap
    • 제품군Kungsör
    • 제품분류Spegelskåp
    • 게시일2021-02-17
    • 에디션 넘버1
    • 높이(mm)700
    • 너비(mm)550
    • 깊이(mm)125
    관련성
    • 주 재료금속
    • 부 재료Mirror Glass
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리위생 - Compound Units
    • IFC 분류가구