제품 게시
Cover Easychair
Cover Easychair
Cover Easychair
Cover Easychair
Cover Easychair
Cover Easychair
Cover Easychair
Cover Easychair

    Cover Easychair

    Cover, an unmistakable collection for its beauty and robustness. A tribute to the Valencian manufacturing tradition as a challenge to innovation, making it sustainable and durable. Elegance. Simplicity. Comfort. A unique collection, different, distinguished, with character. An endless number of colors for all tastes and spaces.
    사양
    • The Cover design armchair is ideal for sitting at the table on the terrace, its seat is comfortable and its armrests are upholstered in soft and pleasant fabrics, prepared to withstand the elements. While its structure is made of aluminium, which provides rigidity.
    기술 사양
    • 특징 참조cover-easychair
    • 제품군Cover Collection
    • 제품분류Chairs and Easychairs
    • 유형개체 (단일 개체)
    • 게시일2024-04-02
    • 에디션 넘버1
    • 높이(mm)830
    • 너비(mm)620
    • 깊이(mm)600
    관련성
    • 주 재료알루미늄
    • 부 재료직물
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)5
    분류
    • BIMobject 카테고리가구 - 소파
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
    비슷한 제품

    별점 4.3/5 4.3 (21)
    별점 4.4/5 4.4 (70)
    별점 4.7/5 4.7 (30)