제품 게시
Pérgola bioclimática Climatika CERCO
Pérgola bioclimática Climatika CERCO

    Pérgola bioclimática Climatika CERCO

    Enjoy the outdoors like never before. Create new atmospheres and protect yourself from any weather conditions. Now with our Climatika pergola it is possible. It doesn’t matter if it’s sunny, rainy, cold or warm, you decide your climate and how you want to enjoy it. Besides functionality, comfort and sustainability, in Glass we have not left design aside. That’s why with our products, your home can only win. Sophisticated, integrated and design-conscious mechanisms. Because at Glass, every detail counts.
    사양
    • Bioclimatic pergola that off ers total protection against inclement weather with the possibility of adjusting the louvers from a closed position of 0º to an opening position of 130º. Its motorised and adjustable louvers allow the air to circulate and regulate the temperature, so you can enjoy your own climate!
    기술 사양
    • 특징 참조pergola-bioclimatica-cerco
    • 제품군Pergola
    • 제품분류Climatika
    • 유형개체 (단일 개체)
    • 게시일2024-06-19
    • 에디션 넘버1
    • 높이(mm)3000
    • 너비(mm)4200
    • 깊이(mm)6000
    관련성
    • 주 재료알루미늄
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)596
    분류
    • BIMobject 카테고리건축 - Shading Systems