제품 게시
Inspiring window and door designs in the GEALAN building model - Created with the GEALAN Add-On for ArchiCAD
Inspiring window and door designs in the GEALAN building model - Created with the GEALAN Add-On for ArchiCAD
Inspiring window and door designs in the GEALAN building model - Created with the GEALAN Add-On for ArchiCAD
Inspiring window and door designs in the GEALAN building model - Created with the GEALAN Add-On for ArchiCAD
Inspiring window and door designs in the GEALAN building model - Created with the GEALAN Add-On for ArchiCAD

    Inspiring window and door designs in the GEALAN building model - Created with the GEALAN Add-On for ArchiCAD

    별점 3.0/53.0(6 리뷰)

    Experience the future of window planning with our GEALAN ArchiCAD Add-On! The windows, doors (entrance doors, balcony doors...), and sliding doors used in the building model were created with our powerful Planersoftware 3.0 Add-On seamlessly integrated into ArchiCAD. Explore inspiring designs, benefit from automatic calculations, U-value analyses, and more. Download the building model and be inspired by some window and door models created with the Planersoftware 3.0 Add-On.

    You can download the Add-On on the GEALAN BIMobject site


    Advantages of the Planersoftware 3.0 ArchiCAD Add-On

    Unlimited Design Freedom: Create windows and doors according to your individual preferences and requirements to realize unique architectural designs.

    Automatic Calculations: Continuous background calculations ensure that your designed windows and doors are not only aesthetically appealing but also meet the highest standards in terms of size, statics, and energy efficiency.

    Fast Planning and Implementation: By being able to create even complex elements in a short time, the Add-On offers a time-saving solution for planning and implementing windows and doors in ArchiCAD projects.

    Qualitative BIM Data: The generated BIM data adheres to the highest standards for Level of Geometry (LOG) and Level of Information (LOI), resulting in a precise and detailed representation of the planned windows and doors.

    Visual Representation: Obtain a clear 2D and 3D visualization of your designed elements, including colors, dimensions, and a 3D preview to illustrate your planning optimally.

    Free Use: The ArchiCAD Add-On is available for free to architects, planners, and BIM users, allowing for wide application and integration into various projects.

      The Planersoftware 3.0 Add-On automatically generates ArchiCAD library parts for all window and door shapes (infinite selection). Examples include standard windows, corner windows, entrance doors, balcony doors, sliding doors, and much more.

      You can download the Add-On on the GEALAN BIMobject site

      사양
      • Are you looking for a tool to generate high-quality window and door BIM models for ArchiCAD in just a few minutes? Utilize our free ArchiCAD Add-On! Choose the appropriate model for your project from preset windows and doors. If the desired model is not available, no problem. Use the "Free Construction" feature to design your own windows and doors.

        Possible ArchiCAD library parts for windows and doors

        Windows: Standard window, tilt-turn window, corner window, casement window, post window, pointed arch window, slanted window, round arch window, triangular window, and many more.

        Door: Entrance door, balcony door, patio door, lift-slide door, sliding door, window door with threshold, and many more.

        You can download the Add-On on the GEALAN BIMobject site


      기술 사양
      • 특징 참조inspiring-window-and-door-designs-in-the-gealan-building-model-created-with-the-gealan-add-on-for-archicad
      • 제품군Window - Door - Sliding Door
      • 제품분류ArchiCAD Add-On (Window - Door - Sliding Door)
      • 유형쇼케이스(모델)
      • 게시일2024-01-12
      • 에디션 넘버1
      관련성
      • 주 재료PVC
      • 부 재료유리
      • 설계국가독일
      • 제조국가독일
      분류
      • BIMobject 카테고리문 - 여닫이 문