제품 게시
350 kW (SG350) Industrial Gaseous Standby Generator
Generac

350 kW (SG350) Industrial Gaseous Standby Generator

Generac natural gas-fueled generators feature automotive-style spark-ignited engines that are more readily available in high volumes, making them more cost-effective components to source than similarly sized diesel engines. A key benefit to natural gas fuel is long running time. Because natural gas is supplied by a utility, refueling is not an issue. And not only do natural gas-fueled engines emit fewer nitrogen oxides and particulate matter than comparable diesel-fueled engines, but they avoid the fuel containment, spillage, and environmental concerns associated with storing diesel fuel.

기술 사양
  • 특징 참조generac-sg350
  • 제품군Electrical Generators, Single Units
  • 제품분류Gaseous Generator
  • 유형개체 (단일 개체)
  • 게시일2018-02-08
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - Power Generation & Light
  • IFC 분류발전기
  • ETIM 코드EC002823
  • ETIM 이름Power generator
  • UNSPSC 이름Gas generators
  • UNSPSC 코드26111604
  • Uniclass 2015 코드Pr_60_70_65_34
  • Uniclass 2015 설명Generator sets
  • CSI 마스터 형식 2014 코드26 32 13
  • CSI 마스터 형식 2014 제목Engine Generators
  • OmniClass 번호23-35 11 00
  • OmniClass 제목Electrical Generators
  • CSI 단일 형식 II 코드D5090
  • CSI 단일 형식 II 제목Other Electrical Systems

지역 가용성

북미
멕시코
미국