제품 게시
5T00.13 REDUCED TEE

5T00.13 REDUCED TEE

Press fittings for multilayer pipe of line SAFE_PRESS are equipped with LEAK BEFORE PRESS (LBP) system to detect water leak when the fitting is not pressed. This allows the plumber to easily detect the improper installation and eventually react promptly. The “leak before press” function guarantees greater safety and time savings during installation. Fittings are suitable for cold or hot water supply for sanitary or heating systems, and for any kind of sanitary installation such as domestic, commercial, industry and farming and with non-aggressive fluids. The geometry of the fitting allows an excellent coupling between pipe and fitting after pressing and the plastic insulation ring windows allow to check the correct insertion of the pipe. Two O-rings guarantee the seal and reliability over time. Fitting body is made of brass, while the sleeve is made of AISI 304 stainless steel. Since the connecting type is irreversible (it is not possible to disassemble), it is possible to place the fittings concealed, taking care of protecting it from non-suitable materials.
사양
  • “Leak Before Press” function for extra safety Multitool Plastic insulation ring to prevent electrolytic corrosion, and with windows to check the correct insertion of pipe Double O-Ring DVGW and OVGW certified Raw materials complying with UBA LIST ISO 7/1 threads Efficient installation: double wallplate elbow allows to make installations in series or rings for a better distribution and change of water Product traceability guaranteed by the date stamped on the body of the fitting
기술 사양
  • 특징 참조5t00-13-reduced-tee
  • 제품군Multilayer pipe systems
  • 제품분류LINE 5T00
  • 유형개체 (단일 개체)
  • 게시일2026-03-10
  • 에디션 넘버1
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings

지역 가용성

유럽 아시아 아프리카 남아메리카