제품 게시
Geopod
Geoplast

Geopod

Geopod is a permanent modular formwork for the construction of waffle raft foundations and ground slabs on expansive clay soils.

사양
  • Geopod is made of 100 % recycled PP that reduces the use of concrete, making construction projects more sustainably profitable.

    The large Geopod module measures 109 x 109 x h30 cm, creating 120 cm spaced ribs that are fully compliant with the Australian Residential Slabs & Footings standard AS 2870-2011.

    The range also includes Geopod-Midi (1/4 of the main pod) and Geopod-Mini(1/8 of the main pod) for horizontal compensations and adaptability to any worksite.

    Geopod is also equipped with spacers that enable a sequential pod setup and fast and easy manual installation.

    Geopod’s stackable modules cover a 95 m2 slab surface with a single h180 cm pallet, allowing for reduced and uncomplicated logistics.

기술 사양
  • 특징 참조geopod
  • 제품군FOUNDATIONS
  • 제품분류Foundation products
  • 유형개체 (단일 개체)
  • 게시일2024-03-15
  • 에디션 넘버1
  • 높이(mm)30
  • 너비(mm)109
  • 깊이(mm)109
관련성
  • 주 재료폴리프로필렌
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리건축 - 기타
  • Uniclass 2015 코드TE_10
  • Uniclass 2015 설명Formwork