제품 게시
Mipolam Technic EL5
Mipolam Technic EL5
    Gerflor

    Mipolam Technic EL5

    MIPOLAM TECHNIC EL5 is a conductive flexible homogeneous compacted available in tiles. The conductive carbon coated PVC pellets create a perfect conductive network for permanent conductive properties and antistatic properties (< 20 V) throughout its full life expectancy. It acts as a continuous conductive 10^4 ≤ Rt ≤ 10^6 (EN 1081) and complies with EN 649. Reaction on fire group Bfl-s1, classification 34/43, slip resistance approved for public areas. TVOC ater 28 days less than 10 μg/ m3 due to ISO 16000-6. Without any content listed as CMR (carcinogenic, mutagenic, and reprotoxical due to REACH).

    Gerflor에 문의하기

    사양
    • Static-conductive flooring Commercial flooring - ESD Permanent conductive flooring => 10^4 < R < 10^6 Palette of 6 colours in technical designs TVOC after 28 days < 10µg/m3 => indoor air quality
    기술 사양
    • 특징 참조GER-ESD-MIP-TEC
    • 제품군Flooring - ESD
    • 제품분류Mipolam
    • 유형개체 (단일 개체)
    • 게시일2016-04-27
    • 에디션 넘버2
    관련성
    • 주 재료PVC
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리바닥재 - 라미네이트
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617