제품 게시
Mipolam Biostyl
Mipolam Biostyl
Mipolam Biostyl
    Gerflor

    Mipolam Biostyl

    Mipolam Biostyl™ is a fully flexible compacted floorcovering in sheet, 2m wide, abrasion group T, providing excellent resistance to wear and tear in high traffic areas. Its weight is 2630 gr/sqm. It features a non directional design incorporating coloured transparent chips to ensure an even colour throughout the thickness. This floorcovering is recommended for private and administrative buildings and thanks to its great flexibility it simplifies the installation of bend-up skirting, as well as angles and hot welding procedures. This floorcovering is treated with Evercare™ or the latest improvements in polyurethane surface treatment obtained by UV laser cross-linking. Evercare™ avoids staining of chemical products used in healthcare like betadine, eosin or anti-bacterial hand gel and increases the durability of the flooring. This treatment has excellent maintenance characteristics; it requires no wax for life! Mipolam Biostyl™ contains over 75% sustainable or renewable raw materials. It includes a 100% bio based plasticizer, made of residues from cereals (wheat, corn…) and REACH compliant.

    Gerflor에 문의하기

    사양
    • MIPOLAM BIOSTYL Commercial flooring - Homogeneous T Group => Best abrasion resistance Exclusive and patented Evercare(R) surface treatment => easy maintenance, nox wax for life & high stain resistance Bio-based => 75% sustainable or renewable raw materials This floorcovering has extremely low VOC emissions, more than 40 times lower than the European standards ( <10 µg/m3 TVOC after 28 days ISO 16000-6). This floorcovering is anti-static (<2kV), inhibits the growth of bacteria and resistant to the main chemical products used in healthcare and is non-reactive to residual indentation with a value ≤ 0,02 mm (EN 433). Mipolam Biostyl is available in 25 fashionable and relaxing colours. As part of our sustainable development policy, this product is manufactured in a plant certified with highest quality standards iSO 9001 and environmental standards iSO 14 001.
    기술 사양
    • 특징 참조GER-HOM-MIP-BIO
    • 제품군Flooring - Homogeneous
    • 제품분류Mipolam
    • 유형개체 (단일 개체)
    • 게시일2016-05-26
    • 에디션 넘버2
    관련성
    • 주 재료PVC
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리바닥재 - 라미네이트
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617