제품 게시
Tarasafe plus
Tarasafe plus
Tarasafe plus
Tarasafe plus
    Gerflor

    Tarasafe plus

    Ideal for industrial kitchens Commercial flooring - Safety Dense concentration of deep inlaid anti slip particles throughout the wear layer => permanent slip performance R10 Textile backing => reduced telegraphing from sub-floor and better adherence in wet areas No carborundum => easier to handle & cut Design within the whole thickness of the wearlayer => Durable colours 100% recyclable"

    Gerflor에 문의하기

    사양
    • TARASAFE PLUS is a slip resistant floorcovering constructed from vinyl impregnated with carborundum particles. TARASAFE PLUS is reinforced with a glass fibre grid and is available in sheet form. TARASAFE PLUS is treated with Sanosol®, an antibacterial and fungicidal treatment. TARASAFE PLUS is suitable for use in all areas of heavy traffic where slip-resistance, durability and hygienic conditions are required. It has a thickness of 2.5 mm for an extended durability.
    기술 사양
    • 특징 참조GER-SAF-PLUS
    • 제품군Flooring - Safety
    • 제품분류Tarasafe
    • 유형개체 (단일 개체)
    • 게시일2016-05-26
    • 에디션 넘버2
    관련성
    • 주 재료PVC
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리바닥재 - 라미네이트
    • IFC 분류건축물 구성요소
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617