제품 게시
Console Tecnolan 3 operators
Console Tecnolan 3 operators
Console Tecnolan 3 operators
    GESAB

    Console Tecnolan 3 operators

    Tecnolan 2 operators console designed for 24/7 critical environments.

    Dimensions: 4.800 x 900 x1.064H mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs, such as individual consoles and linear configurations formed by several modules. In this way, possible future adaptations of the furniture are guaranteed according to the evolution of the needs of the Control Room.

    사양
    • The Technical furniture for the Control Center will be from the Tecnolan series of the GESAB brand. It must be specifically designed for 24/7 critical environments, with high ergonomic and durability requirements. It must allow easy maintenance and cable management avoiding interference in the normal operation of the work position.

      TECHNICAL ASPECTS

      SURFACE:

      Work surface made of wood chipboard and high-pressure postforming laminate (HPL) that dissipates electrostatic charges (ESD), 0.8 mm thick.

      SHELVES:

      Shelves composed by DM bilaminate sides and polished sheet steel trays painted with epoxy paint. ESD surface protection by placing grounded double layer static dissipative mats.

      SIDES:

      Sides with a depth of 31cm. Available in four different heights: 120cm, 160cm, 200cm and 220cm. The sides are designed to allow future expansions without dismantle the existing configuration or interrupt the operation of the installed equipment.

      FRAMES:

      Frames made of high resistance steel structure, which incorporates the racking system and allows to regulate the installation of accessories and components every 25 mm.

      CABLE ROUTING SYSTEM:

      Cable routing system that allows the routing of all cable types in a hidden and orderly way. The system is configured through a series of vertical and horizontal channels that allows the passage of a large number of cables.

      QUALITY AND WARRANTY

      Both national (EU) design and manufacture must be guaranteed. With leading suppliers in each sector to guarantee the highest quality standards and an exhaustive internal control throughout the process from design to assembly.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company manufacturing the product must be certified by an accredited body in ISO 9001, 14001 and 45001 in order to guarantee the highest standards in quality, environmental management and health and safety.

      The warranty period of the products shall be extended for a period of at least TEN YEARS against manufacturing defects, except for accessories, components and mechanical, electrical and electronic elements that the system or product incorporates, whose warranty period shall be at least two years.

      HEALTH AND ERGONOMICS

      The console must be certified in the UNE-EN 527 standard by an accredited external company.

      A certificate shall be submitted with the project documentation.

      It shall also comply with the guidelines of UNE-EN ISO 11064: ERGONOMIC DESIGN OF CONTROL CENTRES.

      SOFTWARE AND FORMATS

      The furniture must have 3D families in REVIT (.rfa) and 3D STUDIO MAX (.fbx and .max) formats, for its integration in the technical documentation of the project.

      SUSTAINABILITY AND ENVIRONMENTAL HEALTH

      The ability to repair and replace any part, as well as quality and durability are effective eco-design strategies. The use of materials with high recyclability and the use of materials with a high percentage of already recycled material shall be ensured.

      The repairability and replaceability of all components of the consoles shall be guaranteed for the lifetime of the product.

    기술 사양
    • 특징 참조console-advantis-MBTR03
    • 제품군CONSOLE
    • 제품분류TECNOLAN
    • 유형개체 (단일 개체)
    • 게시일2023-01-26
    • 에디션 넘버1
    • 높이(mm)750
    • 너비(mm)4800
    • 깊이(mm)1064
    관련성
    • 주 재료
    • 부 재료라미네이트
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)210
    분류
    • BIMobject 카테고리가구 - 사무용 테이블
    • IFC 분류가구