제품 게시
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088
    Gessi

    ORIGINI-External part of the wall-mounted basin mixer with medium spout and without waste - 66088

    External part of the wall-mounted basin mixer with medium spout and without waste. Can be combined with inserts with different finishes: art. 66600 and art. 66602.
    사양
    • Ambience: Bathroom And Private Wellness Room Area: Washbasin Brand: Gessi Product Group: Taps & Fittings Product type: Washbasin Mixer Waste: No Installation Type: Wall Recessed Installation: No
    기술 사양
    • 특징 참조66088
    • 제품군ORIGINI
    • 제품분류ORIGINI
    • 유형개체 (단일 개체)
    • 게시일2022-11-07
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 부 재료놋쇠
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리위생 - 수도꼭지
    • IFC 분류위생 터미널
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets

    지역 가용성

    유럽 북미