제품 게시
HS66-Series DM2RS
Getinge

HS66-Series DM2RS

Sterilizers designed to combine high capacity with cost-efficiency The most compact, versatile hospital sterilizers available anywhere, combining high capacity with cost-efficiency. Specially designed for Central Sterile Processing/CSSD and OR/point-of-use Sterile Processing/TSSU, as well as laboratories etc. Thanks to an ingenious modular construction, Getinge HS66-series sterilizers offer great flexibility with volumes ranging from 297 to 910 liters (10.5 to 31.9 cu.ft.). All pressure vessels in this range of of high-vacuum, microprocessor-controlled sterilizers are manufactured in accordance with the specifications of the authorities in your country, and meet the world's toughest standards of quality and safety.
기술 사양
  • 특징 참조HS6617TDM2RS
  • 제품군Healthcare
  • 제품분류Steam Sterilizers
  • 유형개체 (단일 개체)
  • 게시일2012-03-28
  • 에디션 넘버1
  • 높이(mm)672
  • 너비(mm)672
  • 깊이(mm)1700
관련성
  • 주 재료스테인레스강
  • 부 재료플라스틱
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리의료 - All
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56