제품 게시
27 COMBI IP40 range
27 COMBI IP40 range
27 COMBI IP40 range
27 COMBI IP40 range
27 COMBI IP40 range
    GEWISS

    27 COMBI IP40 range

    Wall-mounting enclosures and modular components IP40

    A complete, versatile system of modular containers, perfectly integrable in the SYSTEM domestic range and able to meet the high protection installation requirements of the residential, commercial and industrial sectors. The 27 COMBI range is available both in the IP40 version and in watertight versions with IP55 and IP65 degree of protection, recommended for all outdoor applications which are subjected to extreme atmospheric conditions.

    기술 사양
    • 특징 참조27_combi_40
    • 제품군Domotics
    • 제품분류Enclosures
    • 유형개체 (단일 개체)
    • 게시일2017-02-01
    • 에디션 넘버1
    관련성
    • 주 재료플라스틱
    분류
    • BIMobject 카테고리전기 - 전기 설비
    • Uniclass 2015 코드Ss_70
    • Uniclass 2015 설명Electrical systems
    • OmniClass 번호23-35 00 00
    • OmniClass 제목Electrical and Lighting Specific Products and Equipment