제품 게시
ProPEX Lead-Free (LF) Brass Transition Ball Valve PEX x Flange

ProPEX Lead-Free (LF) Brass Transition Ball Valve PEX x Flange

These full-port ball valves with stainless-steel stems provide reliable, high-flow performance and allow contractors to speed installations in tight spaces for greater jobsite productivity while offering engineers optimal hybrid design opportunities to meet pressure, temperature, and space requirements.
사양
  • • Product #: LFT4947575SS | LFT4941010SS | LFT4941313SS

    • Connection Type: PEX x Flange

    • Primary Material: LF Brass

기술 사양
  • 특징 참조ProPEX-Lead-Free-Brass-Transition-Ball-Valve-PEX-x-Flange
  • 제품군Uponor ProPEX
  • 제품분류Valves
  • 유형개체 (단일 개체)
  • 게시일2025-05-16
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings

지역 가용성

북미
미국