제품 게시
ProPEX LF Brass x CPVC Spigot Adapter (IPS Sch 80)

ProPEX LF Brass x CPVC Spigot Adapter (IPS Sch 80)

Use Uponor ChlorFIT® Schedule 80 Corzan® CPVC Transition Fittings in hot and cold potable water systems as well as hydronic heating and cooling applications. Corzan® is a registered trademark of Lubrizol Advanced Materials, Inc.
사양
  • Product #: CP8501010 | CP8501313 | CP8501515 | CP8502020 | CP8502525 | CP8503030 | CP8505050 | CP8507575

    Connection Type: PEX x CPVC

    Primary Material: LF Brass

    Subcomponent Material: Body: LF Brass, CPVC, O-ring: EPDM

기술 사양
  • 특징 참조ProPEX-LF-Brass-x-CPVC-Spigot-Adapter-IPS-Sch-80
  • 제품군Uponor ProPEX
  • 제품분류PEX Accessories
  • 유형개체 (단일 개체)
  • 게시일2025-05-16
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings