제품 게시
Fuseal Squared PP

Fuseal Squared PP

Fuseal Squared™ double containment piping is an ideal choice for corrosive waste conveyance systems where secondary containment is required or desired. With Fuseal Squared™, GF Piping Systems offers a double containment piping system for the disposal of corrosive chemicals. Depending on the application, the system is available in a flame-retardant or a non-flame-retardant version (PPFR and PPNFR). The standard wall thickness makes Fuseal Squared™ ideal for underground applications. Thanks to simple connection procedures, the pipes are easy to join during installation.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Double-contained Corrosive Waste Drainage
    • Life Sciences
    • Chemical Process Industry
    • Food and Beverage

    Main Advantages:

    • Outstanding chemical and corrosion resistance
    • Electrofusion joints
    • Maintenance-free service with low installation cost
    • Can withstand intermittent temperatures up to 212°F (100°C)


기술 사양
  • 특징 참조Fuseal-Squared
  • 제품군Waste Piping Systems
  • 제품분류Fuseal
  • 유형쇼케이스(모델)
  • 게시일2020-07-20
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
분류
  • BIMobject 카테고리배관 - 배수