제품 게시
SYGEF Plus Pipe & Fittings

SYGEF Plus Pipe & Fittings

The PVDF-HP system offers high mechanical and chemical resistance. Thanks to the unique production of all components under ISO Class 5 (100) cleanroom conditions and double packaging of all products, absolute purity is guaranteed right up to arrival at the customer's premises. All SYGEF Plus components are particularly characterized by their incomparable quality properties. State-of-the-art ISO Class 5 (100) cleanroom production and double packaging ensure the highest level of purity. Thanks to continuous improvements, quality requirements of the SEMI F57 standard with regard to surface roughness is far exceeded. Seamless quality assurance using a CAQ system and regular leach-out tests guarantee 100% traceability.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Microelectronics (ME)
    • Pharmaceutical and Life Sciences (LS)

    Main Advantages:

    • Highest purity requirements met thanks to 100% monitored processes
    • Proven quality
    • Incomparable product properties
    • Excellent resistance

기술 사양
  • 특징 참조SYGEF-Plus
  • 제품군PVDF Industrial Piping System
  • 제품분류Plus Pipe & Fittings
  • 유형쇼케이스(모델)
  • 게시일2020-06-17
  • 에디션 넘버1
관련성
  • 주 재료PVDF
분류
  • BIMobject 카테고리배관 - 파이프