제품 게시
IR PVC-U

IR PVC-U

The newly introduced IR PVC-U system is a ground-breaking solution for the chemical processing sector and water treatment applications. The new IR PVC-U system combines two fields of expertise at GF Piping Systems, bringing together the heritage of the PVC-U piping system and the market-leading infrared welding machines. It eliminates cementing and, at the same time, improves chemical resistance.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Chemical Process Industry
    • Water Treatment

    Main Advantages:

    With the IR PVC-U system, we create a new level of process reliability and security:

    • Integrated process and quality control
    • With the automated process control, the same parameters (e.g. temperature, fusion time, cooling time, etc.) are applied in every fusion. The welding process guarantees permanent control and monitoring and thus consistent joint quality throughout.

    • Improved Chemical Resistance
    • The material formulation specially developed by GF offers outstanding chemical resistance. This PVC-U material can withstand demanding conditions, particularly during the transport of aggressive media, such as acids, bases and salts. Combined with the infrared fusion technology the IR PVC-U System is perfectly suited for applications in the most demanding conditions.

    • Automated process documentation
    • Due to the controlled process sequence, a documentation of the welding process is integrated, which allows an easy traceability of the welding. With the included printer, the machines allow a label to be attached to each weld. In addition, the data of each weld is stored by the machine, which ensures clear identification and traceability.

기술 사양
  • 특징 참조ir-pvc-u
  • 제품군IR PVC-U Industrial Piping System
  • 제품분류Pipe & Fittings & Valves
  • 유형쇼케이스(모델)
  • 게시일2023-04-25
  • 에디션 넘버1
관련성
  • 주 재료Vinyl
  • 부 재료PVC
분류
  • BIMobject 카테고리배관 - 파이프