제품 게시
PVC-C Butterfly Valves

PVC-C Butterfly Valves

별점 4.2/54.2(5 리뷰)

PVC-C is used wherever aggressive media such as lactic acids or acids are transported at high temperatures, e.g., in the chemical, paper and pulp industries, metal treatment or microelectronics production.

Butterfly valves type 567/568 are compact, flexible and reliable shut-off valves for wafer and lugstyle applications.

Our system's modular design principle allows you to exchange individual system components – fast, easily and at very little expense and effort.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

사양
  • Main Applications:

    • Cooling equipment
    • Chemical Process Industry
    • Ship building
    • Electroplating
    • Automotive industry
    • Power plants
    • Water treatment


    Main Advantages:

    • High resistance to corrosion.
    • Up to 50% lower actuating torque compared to centric butterfly valves due to the double eccentric operating principle
    • Functional lever made of glass-fibre reinforced polypropylene (PP-GF 30) with 5° grid, lockable as standard

기술 사양
  • 특징 참조PVC-C-Butterfly-Valves
  • 제품군PVC-C Industrial Piping System
  • 제품분류Valves
  • 유형쇼케이스(모델)
  • 게시일2020-06-17
  • 에디션 넘버1
관련성
  • 주 재료CPVC
분류
  • BIMobject 카테고리배관 - 밸브