제품 게시
Quadra
Quadra
Quadra
    Gibus

    Quadra

    별점 4.7/54.7(15 리뷰)

    The leaning pergola that is Gibus’s flagship. Characterised by the “Quadra System” patent

    사양
    • Pergola in powder coated aluminum, with stainless steel brackets and components. The design is characterized by the front frame showing an original diamond pattern. The guide does not project beyond the front edge of the gutter. It is available in wall mount, ceiling or self-bearing version (Pavilion model). The structure must have a minimum slope between 8% and 19% depending on the projection, and is equipped with water drainage gutter integrated in the legs.

    기술 사양
    • 특징 참조Med-Quadra
    • 제품군Pergola
    • 제품분류Pergolas
    • 유형개체 (단일 개체)
    • 게시일2020-02-19
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 - Shading Systems
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
    Common.Footer.ValueProp.Image.AltText