제품 게시
EH040/HS6017 Commercial Washer-Extractor
Girbau

EH040/HS6017 Commercial Washer-Extractor

Designed to drive down water, electrical and gas costs while improving productivity, E-Series High-Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durabilty and the ultimate in programmability! E-Series commercial washers deliver more performance using less labor, natural resources and chemicals. The E-Series front-load washer is available in 20- to 255-pound capacity models.
기술 사양
  • 특징 참조continentalgirbau-eh040
  • 제품군Washer-Extractors
  • 제품분류E-Series
  • 유형개체 (단일 개체)
  • 게시일2018-06-03
  • 에디션 넘버1
  • 높이(인치)55.3
  • 너비(inches)34.2
  • 깊이(inches)37.9
관련성
  • 주 재료금속
  • 순 중량(Lbs)1049
분류
  • BIMobject 카테고리주방 - 기타 가전제품
  • IFC 분류전기 용품
  • ETIM 코드EC000638
  • ETIM 이름Washing machine
  • Uniclass 2015 코드Pr_40_70_46_96
  • Uniclass 2015 설명Washer extractors
  • CSI 마스터 형식 2014 코드11 21 73.26
  • CSI 마스터 형식 2014 제목Commercial Washers and Extractors
  • OmniClass 번호23-21 41 41 11
  • OmniClass 제목Commercial Front Loading Laundry Washers