제품 게시
Archimedes
Archimedes
    GlammFire

    Archimedes

    The most contemporary fireplace with features that make it unique worldwide and special at your place. Manufactured by dedicated and experienced craftsmen, the Archimedes fireplace is fully constructed of steel, with a gold-plated interior (optional) with high temperature resistant varnish finish, defector plate and polished titanium steel decorative plate (optional). The Archimedes fireplace easily pivots in a 360° movement and works with a Crea7ion EVOPlus technology automatic round bio-burner with rechargeable batteries without fixed connections, allowing up to 25 hours of autonomy with just 10 liters of fuel, embracing the highest safety standards.
    기술 사양
    • 특징 참조archimedes-bioethanol-fireplace
    • 제품군Free Standing Fireplace
    • 제품분류Bioethanol
    • 유형개체 (단일 개체)
    • 게시일2021-04-29
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가포르투갈
    • 제조국가포르투갈
    분류
    • BIMobject 카테고리건축 - 굴뚝
    • IFC 분류건축물 구성요소