제품 게시
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 150 + G-Slim
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 150 + G-Slim
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 150 + G-Slim
Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 150 + G-Slim
    Gras

    Indoor hydrant 25: HW-25NW-K-20/30 SLIM MODULAR 150 + G-Slim

    Hydrant depth is only 150mm
    NOTE: K model – supplied in two modules: extinguisher cabinet and hydrant cabinet for own assembly
    Surface-mounted N and recess-mounted W (frame – optional elements are required)
    Combi Module Model – a surface-mounted hydrant, extended with a 4kg powder extinguisher cabinet, adapted to self-extension with concealing elements for embedded installation.
    Internal hydrant for semi rigid fire hose DN25

    기술 사양
    • 특징 참조hw_25nw-k_20_30_slim_150
    • 제품군Modular hydrants
    • 제품분류Modular hydrants
    • 유형개체 (단일 개체)
    • 게시일2020-06-18
    • 에디션 넘버1
    • 높이(mm)795
    • 너비(mm)1025
    • 깊이(mm)150
    관련성
    • 주 재료철
    • 설계국가폴란드
    • 제조국가폴란드
    • 순 중량(Kg)38
    분류
    • BIMobject 카테고리내화성 제품 - 화재 예방
    • IFC 분류블록
    • UNSPSC 이름Hydrants
    • UNSPSC 코드40141726
    • Uniclass 2015 코드Ss_55_30_96_30
    • Uniclass 2015 설명Fire hydrant systems
    • CSI 마스터 형식 2014 코드40 05 81.13
    • CSI 마스터 형식 2014 제목Fire Hydrants
    • OmniClass 번호23-29 25 13
    • OmniClass 제목Fire Hydrants

    지역 가용성

    북미 아시아 오세아니아