제품 게시
Leaf Lamp Metal Tree Seamless Table Convex 30deg

Leaf Lamp Metal Tree Seamless Table Convex 30deg

More than just a table - it's the Seamless Table. A modular table mounted to the trunk of the Leaf Lamp Metal Tree that creates a soothing place in a busy space. A complete environment that includes charging stations, cozy lighting and acoustic features with sound-absorbing qualities from the Leaf Lamp Metal Tree. 
사양
  • Any color of your own choice can be made, either pick one of ours standard colors or a custom order. Please contact our sales team to find out more.
기술 사양
  • 특징 참조LLMT_ST_02_30
  • 제품군Leaf Lamp Series
  • 제품분류Leaf Lamp Metal Tree
  • 유형개체 (단일 개체)
  • 게시일2020-07-03
  • 에디션 넘버1
  • 높이(mm)1060
  • 너비(mm)2400
  • 깊이(mm)1000
관련성
  • 주 재료
  • 부 재료나무
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56
  • Uniclass 2015 코드EF_40_30
  • Uniclass 2015 설명Furnishings

지역 가용성

유럽 아시아 북미