제품 게시
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
BOREAL REVESTIMIENTO
    Grespania

    BOREAL REVESTIMIENTO

    White body rectified tile, shiny white finish, plain, three different reliefs and two decorations in black available. Water absorption E>10%, BIII group, according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    사양
    • Format: 31,5x100

      Suitable for interior wall cladding

    기술 사양
    • 특징 참조BOREAL_REVESTIMIENTO
    • 제품군Tiles
    • 제품분류Wall tiles
    • 유형개체 (단일 개체)
    • 게시일2021-07-28
    • 에디션 넘버1
    • 높이(mm)315
    • 너비(mm)1000
    • 깊이(mm)8.7
    관련성
    • 주 재료자기
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • UNSPSC 이름Ceramic tiles or flagstones
    • UNSPSC 코드30131704