제품 게시
COVERLAM SILK
COVERLAM SILK
COVERLAM SILK
COVERLAM SILK
COVERLAM SILK
COVERLAM SILK
    Grespania

    COVERLAM SILK

    Full body porcelain tile in 5,6 mm thick, marble effect. The largest slab is 1200x3600 mm, three colours, two finishes and four different sizes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.

    사양
    • Colours: White, Beige, Grey

      Finishes: Natural, Polished

      Formats: 1200x3600, 1200x2600, 1200x1200, 600x1200 mm

      Suitable for indoors, floor and wall cladding

    기술 사양
    • 특징 참조COVERLAM_SILK
    • 제품군Tiles
    • 제품분류Porcelain tiles
    • 유형개체 (단일 개체)
    • 게시일2020-06-18
    • 에디션 넘버1
    • 높이(mm)1200
    • 너비(mm)3600
    • 깊이(mm)5.6
    관련성
    • 주 재료자기
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • UNSPSC 이름Tiles and flagstones
    • UNSPSC 코드301317