제품 게시
PRIORATO
PRIORATO
PRIORATO
PRIORATO
PRIORATO
PRIORATO
PRIORATO
    Grespania

    PRIORATO

    Porcelain tile, wood style, three colors, one size and two diferent finishes available. Water absorption E<0,5 %, BIa group according to UNE-EN 14411. Step tiles, skirting and special pieces available. H&C Tiles photo-catalytic coating with air purifying, self-cleaning, and antibacterial properties available.
    사양
    • Colours: Alerce, Nogal, Roble Format: 19,5x120 Finishes: Natural, Antislip Suitable for outdoors and indoors, floor and wall cladding
    기술 사양
    • 특징 참조PRIORATO
    • 제품군Tiles
    • 제품분류Porcelain tiles
    • 유형개체 (단일 개체)
    • 게시일2021-08-02
    • 에디션 넘버1
    • 높이(mm)195
    • 너비(mm)1200
    • 깊이(mm)10
    관련성
    • 주 재료자기
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • UNSPSC 이름Ceramic tiles or flagstones
    • UNSPSC 코드30131704